??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BPI AM3030-5K-B0-KPXC0-030
HELP_VARIABLE
Company
Balluff
Description
Passive Interfaces
Bill of material
BALLUFF BPI AM3030-5K-B0-KPXC0-030
VERF
Availability
Available
BC
Order code
BPI00FF
TC
Artikelbezeichnung
BPI AM3030-5K-B0-KPXC0-030
PX
Product view
52546_01
ICON
ADS
Number of plug-in positions
10
W
Gewicht
0.482 kg
TRAFFIC
Customs number
85176990
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Connection slots = 10x M8x1-Female, 3-pin, Cable = PUR black, 3 m, drag chain compatible, Operating voltage Ub = 10...60 VDC/10...60 VAC, Output current max. = 3 A, Total current max. = 8 A, IP rating = IP67
CAE
AAO057
AAU731
AAU732
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.